HUBBELL
Image of P342 Stainless Steel Holding P Die, Index 342

Stainless Steel Holding P Die, Index 342

Brand: Burndy

Catalog ID: P342

Holding P Die, Index 342.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin P Style
  • Die Index 342

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P342

Crimp Force Capacity

15 ton

Die Index

342

Die Type

P Die

EU RoHS Indicator

Yes

Sub Brand

P-DIE

Type

Dies

UPC

781810009031

UPC 14 Digit GTIN

00781810009031

Dimensions

Dimension - Thread Size

-

Package Height

Package Length

Package Weight

Package Width

Weight

0.81 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only