Stainless Steel Twin L Die, Index 36AH
Request a Quote
Brand:
Burndy
Catalog ID:
36AH60
Prop 65 Notice
Stainless Steel Twin L Die, Fargo, Index 36AH.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with Y60LW, Y60BHU, Y60BHUD
Crimp Force Capacity
60 ton
Die Index
36AH
Die Type
L Die
Type
Die
UPC
621945436176
UPC 12 Digit
6219454361766
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
1
Package Contents
Die only
Pallet Quantity
891
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog