Stainless Steel UM Die Indenter, #8 AWG DLO/Flex Cable
Request a Quote
Brand:
Burndy
Catalog ID:
UMA
Prop 65 Notice
Stainless Steel UM Die Indenter, #8 AWG DLO/Flex Cable.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with OEM840NCP Pneumatic Press
Crimp Force Capacity
12 ton
Die Type
UM Die
Tool Type
OEM Pneumatic
Type
Die
UPC
781810656921
UPC 12 Digit
7818106569211
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Carton Quantity
1
Package Contents
Die only
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50024694