HUBBELL
Image of U1104 Stainless Steel U Die, Brown, Index 1104
Image of U1104 Stainless Steel U Die, Brown, Index 1104

Stainless Steel U Die, Brown, Index 1104

Brand: Burndy

Catalog ID: U1104

U Die, Brown, Index 1104.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 1104

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U1104

Color Code

Brown

Crimp Force Capacity

12 ton

Die Index

1104

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Sub Brand

U-DIE

Type

Dies

UPC

781810007341

UPC 14 Digit GTIN

00781810007341

Dimensions

Weight

0.1 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only