HUBBELL
Image of U26D1C U Die, 2/0 STR N125, Index 13

U Die, 2/0 STR N125, Index 13

Brand: Burndy

Catalog ID: U26D1C

U Die, 2/0 STR N125, Index 13.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • U Style
  • Index 13

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U26D1C

Crimp Force Capacity

12 ton

Die Index

13

Die Type

U Die

Type

Die

UPC

781810166758

UPC 14 Digit GTIN

00781810166758

Dimensions

Weight

0.31 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only