HUBBELL
Image of U327 Stainless Steel U Die, Index 327

Stainless Steel U Die, Index 327

Brand: Burndy

Catalog ID: U327

U Die, Index 327.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 327

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U327

Crimp Force Capacity

12 ton

Die Index

327

Die Type

U Die

EU RoHS Indicator

Yes

Material

Stainless Steel

Type

Die

UPC

781810007402

UPC 14 Digit GTIN

00781810007402

Dimensions

Weight

0.18 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only