HUBBELL
Image of U34ART Stainless Steel U Die, Pink, Index 300
Image of U34ART Stainless Steel U Die, Pink, Index 300

Stainless Steel U Die, Pink, Index 300

Brand: Burndy

Catalog ID: U34ART

U Die, Pink, Index 300.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Pink
  • Die Index 300

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U34ART

Color Code

Pink

Crimp Force Capacity

12 ton

Die Index

300

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Sub Brand

U-DIE

Type

Dies

UPC

781810627266

UPC 14 Digit GTIN

00781810627266

Dimensions

Weight

0.25 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only