HUBBELL
Nest U Die, 500 kcmil N500, Index 20
Image of U34D1 Nest U Die, 500 kcmil N500, Index 20

Nest U Die, 500 kcmil N500, Index 20

Brand: Burndy

Catalog ID: U34D1

Nest U Die, 500 kcmil N500, Index 20.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Die
  • Index 20

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U34D1

Crimp Force Capacity

12 ton

Die Index

20

Die Type

U Die

Type

Die

UPC

781810008126

UPC 14 Digit GTIN

00781810008126

Dimensions

Weight

0.33 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only