HUBBELL
Range Taking W Die, Capacity: #4-500 kcmil CU Str, UL and CSA for use on YA and YS series
Image of WDC4500 Range Taking W Die, Capacity: #4-500 kcmil CU Str, UL and CSA for use on YA and YS series

Range Taking W Die, Capacity: #4-500 kcmil CU Str, UL and CSA for use on YA and YS series

Brand: Burndy

Catalog ID: WDC4500

Range Taking W Die, #4-500 kcmil CU Str, for YA and YS.

  • Nest and Indenter Die Set
  • Range Taking Capability from #4 AWG - 500 kcmil Copper
  • For use with PAT600 Series and Y500CTHS crimpers

General

Application

Crimping

Application - For Use On

Use with Y500CTHS and PAT600 Series Crimpers

Catalog Number

WDC4500

Crimp Force Capacity

6 ton

Die Type

W Die

EU RoHS Indicator

Yes

Sub Brand

W-DIE SET

Type

Dies

UPC

781810143773

UPC 14 Digit GTIN

00781810143773

Dimensions

Weight

0.19 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Minimum Pack Quantity

1

Package Contents

Die only