HUBBELL
Image of BTW1575F12 Torque Wrench, 1/2" Drive, 15-75 FT LB

Torque Wrench, 1/2" Drive, 15-75 FT LB

Brand: Burndy

Catalog ID: BTW1575F12

Torque Wrench, 1/2" Drive, 15-75 FT LB.

  • Quick Release button
  • Simple torque selection using Spring-Loaded Lock Ring
  • Easy to read Laser marked scale
  • 3-Way direction switch
  • Knurled metal handle
  • Wrench produces audible click when selected torque is reached.

General

Application

Torque

Application - For Use On

Use with any mechanincal connection with torque values within range of specific torque wrench

Catalog Number

BTW1575F12

Installation Torque Recommended in-lb

15-75 in-lb

Torque Range

15-75 ft-lb

Type

Torque Wrench

UPC

781810568323

UPC 14 Digit GTIN

00781810568323

Dimensions

Dimensions

16 in x 1.3 in x 1.4 in

Height

1.4 in

Length

16 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

2.5 lb

Width

1.3 in

Certifications And Compliance

Industry Standard(s)

  • ASME B107.14-2004
  • ISO 6789:2003

Standards - Industry Standards Met

  • ASME B107.14M-2004
  • ISO 6789

Standards - RoHS Compliance Status

EX

Force Related

Installation Torque Recommended in-lb

15-75 in-lb

Torque Range

15-75 ft-lb

Logistics

Minimum Pack Quantity

1

Package Contents

Torque Wrench, 1/2 Drive, 15-75 FT LB