HUBBELL
Image of WJTW-D 1-Gang Metal Wallplate, Jumbo, Duplex, White Textured
Image of WJTW-D 1-Gang Metal Wallplate, Jumbo, Duplex, White Textured

1-Gang Metal Wallplate, Jumbo, Duplex, White Textured

Brand: TayMac

Catalog ID: WJTW-D

1-Gang Metal Wallplate, Jumbo, Duplex, White Textured

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Catalog Number

WJTW-D

Color

White

Finish Type

Textured

Material

Metal

Number of Gang(s)

1-Gang

Size

Jumbo

Style

Duplex

UPC

092326117159

Dimensions

Dimensions

0.17 in x 3.52 in x 5.52 in

Height

5.52 in

Length

0.17 in

Weight

0.159 lb

Width

3.52 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

20

Pallet Quantity

6000