Brand: TayMac
Catalog ID: WMTI-D
Catalog Number
WMTI-D
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Finish Type
Textured
Material
Metal
Number of Gang(s)
1-Gang
Size
Maxi
Style
Duplex
UPC
092326180504
Dimensions
0.17 in x 3.5 in x 5 in
Height
5 in
Length
0.17 in
Weight
0.141 lb
Width
3.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
6800