HUBBELL
Image of WMI-T 1-Gang Metal Wallplate, Maxi, Toggle, Ivory Smooth
Image of WMI-T 1-Gang Metal Wallplate, Maxi, Toggle, Ivory Smooth

1-Gang Metal Wallplate, Maxi, Toggle, Ivory Smooth

Brand: TayMac

Catalog ID: WMI-T

1-Gang Metal Wallplate, Maxi, Toggle, Ivory Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Catalog Number

WMI-T

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Finish Type

Smooth

Material

Metal

Number of Gang(s)

1-Gang

Size

Maxi

Style

Toggle

UPC

092326114462

Dimensions

Dimensions

0.14 in x 3.51 in x 5 in

Height

5 in

Length

0.14 in

Weight

0.163 lb

Width

3.51 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

6800