Brand: TayMac
Catalog ID: WRTI-D
Catalog Number
WRTI-D
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Finish Type
Textured
Material
Metal
Number of Gang(s)
1-Gang
Size
Princess
Style
Duplex
UPC
092326117074
Dimensions
0.16 in x 2.77 in x 5.01 in
Height
5.01 in
Length
0.16 in
Weight
0.284 lb
Width
2.77 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
7000