
Brand: TayMac
Catalog ID: WO-T
Catalog Number
WO-T
Color
Red
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
1-Gang
Size
Standard
Style
Oil Toggle
UPC
092326116145
Dimensions
0.125 in x 2.75 in x 4.5 in
Height
4.5 in
Length
0.125 in
Package Height
4.75 in
Package Length
3 in
Package Weight
3.1 lb
Package Width
5.325 in
Size
Standard
Weight
0.127 lb
Width
2.75 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
18200