HUBBELL
Image of WSS-SR2 1-Gang Metal Wallplate, Standard, Single Receptacle 1.40 in., Stainless Steel

1-Gang Metal Wallplate, Standard, Single Receptacle 1.40 in., Stainless Steel

Brand: TayMac

Catalog ID: WSS-SR2

1-Gang Metal Wallplate, Standard, Single Receptacle 1.40 in., Stainless Steel

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WSS-SR2

Color

Stainless Steel

EU RoHS Indicator

Contact Manufacturer

Material

Metal

Number of Gang(s)

1-Gang

Size

Standard

Style

Receptacle 1.4 in Hole

UPC

092326180214

Dimensions

Dimensions

0.08 in x 2.76 in x 4.5 in

Height

4.5 in

Length

0.08 in

Package Height

5.12 in

Package Length

3.15 in

Package Weight

2.293 lb

Package Width

2.36 in

Size

Standard

Weight

0.216 lb

Width

2.76 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

250

Minimum Pack Quantity

10

Pallet Quantity

6250