
Brand: TayMac
Catalog ID: WTW-T
Catalog Number
WTW-T
Color
White
Finish Type
Textured
Material
Metal
Number of Gang(s)
1-Gang
Size
Standard
Style
Toggle
UPC
092326117265
Dimensions
0.17 in x 2.76 in x 4.51 in
Height
4.51 in
Length
0.17 in
Package Height
4.69 in
Package Length
5.31 in
Package Weight
3.064 lb
Package Width
3.03 in
Size
Standard
Weight
0.119 lb
Width
2.76 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
7000