Marca: TayMac
ID del Catálogo: WRW-DB
Catalog Number
WRW-DB
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
2-Gang
Size
Maxi/Princess
Style
Duplex Blank
UPC
092326116787
Dimensions
0.19 in x 4.58 in x 5 in
Height
5 in
Length
0.19 in
Weight
0.192 lb
Width
4.58 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4500