
Brand: TayMac
Catalog ID: WRW-TB
Catalog Number
WRW-TB
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
2-Gang
Size
Maxi/Princess
Style
Toggle Blank
UPC
092326116848
Dimensions
0.19 in x 4.58 in x 5 in
Height
5 in
Length
0.19 in
Package Height
5.28 in
Package Length
4.84 in
Package Weight
2.205 lb
Package Width
2.13 in
Size
Maxi/Princess
Weight
0.212 lb
Width
4.58 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
2-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4500