


Brand: TayMac
Catalog ID: WTW-BB
Catalog Number
WTW-BB
Color
White
Finish Type
Textured
Material
Metal
Number of Gang(s)
2-Gang
Product Family
Metallic Standard
Product Type
Wallplates
Size
Standard
Style
2-Blank
UPC
092326114264
Dimensions
0.17 in x 4.56 in x 4.51 in
Height
4.51 in
Length
0.17 in
Package Height
5.28 in
Package Length
4.84 in
Package Weight
4.63 lb
Package Width
2.13 in
Size
Standard
Weight
0.227 lb
Width
4.56 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
2-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4500