Brand: TayMac
Catalog ID: WTW-DD
Catalog Number
WTW-DD
Color
White
Material
Metal
Number of Gang(s)
2-Gang
Size
Standard
Style
2-Duplex
UPC
092326114288
Dimensions
0.17 in x 4.56 in x 4.51 in
Height
4.51 in
Length
0.17 in
Size
Standard
Weight
0.161 lb
Width
4.56 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
2-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4500