
Brand: TayMac
Catalog ID: WSS-TT
Catalog Number
WSS-TT
Color
Stainless Steel
EU RoHS Indicator
Contact Manufacturer
Material
Metal
Number of Gang(s)
2-Gang
Size
Standard
Style
2-Toggle
UPC
092326180085
Dimensions
0.17 in x 4.57 in x 4.51 in
Height
4.51 in
Length
0.17 in
Package Height
5.12 in
Package Length
5.12 in
Package Weight
1.962 lb
Package Width
2.36 in
Size
Standard
Weight
0.187 lb
Width
4.57 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
2-Gang
Carton Quantity
150
Minimum Pack Quantity
10
Pallet Quantity
3750