Brand: TayMac
Catalog ID: WSS-TD
Catalog Number
WSS-TD
Color
Stainless Steel
EU RoHS Indicator
Contact Manufacturer
Material
Metal
Number of Gang(s)
2-Gang
Size
Standard
Style
Toggle Duplex
UPC
092326180047
Dimensions
0.17 in x 4.57 in x 4.52 in
Height
4.52 in
Length
0.17 in
Weight
0.101 lb
Width
4.57 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
150
Minimum Pack Quantity
10
Pallet Quantity
3750