HUBBELL
Image of WRTI-TTT 3-Gang Metal Wallplate, Maxi, 3-Toggle, Ivory Textured
Image of WRTI-TTT 3-Gang Metal Wallplate, Maxi, 3-Toggle, Ivory Textured

3-Gang Metal Wallplate, Maxi, 3-Toggle, Ivory Textured

Brand: TayMac

Catalog ID: WRTI-TTT

3-Gang Metal Wallplate, Maxi, 3-Toggle, Ivory Textured

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Catalog Number

WRTI-TTT

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Finish Type

Textured

Material

Metal

Number of Gang(s)

3-Gang

Size

Maxi

Style

3-Toggle

UPC

092326180436

Dimensions

Dimensions

0.14 in x 6.375 in x 5.01 in

Height

5.01 in

Length

0.14 in

Weight

0.282 lb

Width

6.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

3000