Brand: TayMac
Catalog ID: WRTI-TTTT
Catalog Number
WRTI-TTTT
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Finish Type
Textured
Material
Metal
Number of Gang(s)
4-Gang
Size
Maxi
Style
4-Toggle
UPC
092326117050
Dimensions
0.14 in x 8.23 in x 5.01 in
Height
5.01 in
Length
0.14 in
Weight
0.353 lb
Width
8.23 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
1250