
Brand: TayMac
Catalog ID: WRW-TTTT
Catalog Number
WRW-TTTT
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
4-Gang
Size
Maxi/Princess
Style
4-Toggle
UPC
092326116756
Dimensions
0.19 in x 8.19 in x 5 in
Height
5 in
Length
0.19 in
Package Height
5.28 in
Package Length
8.5 in
Package Weight
3.66 lb
Package Width
2.17 in
Size
Maxi/Princess
Weight
0.353 lb
Width
8.19 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
4-Gang
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
1250