


Brand: TayMac
Catalog ID: WW-BBBB
Catalog Number
WW-BBBB
Color
White
Finish Type
Smooth
Material
Metal
Number of Gang(s)
4-Gang
Product Family
Metallic Standard
Product Type
Wallplates
Size
Standard
Style
4-Blank
UPC
092326116893
Dimensions
0.17 in x 8.19 in x 4.51 in
Height
4.51 in
Length
0.17 in
Package Height
5.28 in
Package Length
8.5 in
Package Weight
3.726 lb
Package Width
2.17 in
Size
Standard
Weight
0.362 lb
Width
8.19 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
4-Gang
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
3000