HUBBELL
Switches and Lighting Controls, Industrial/Commercial Grade, Accessories, General Purpose AC, Wallplate Screw, 6/32 Brass
Image of HBL7341 Switches and Lighting Controls, Industrial/Commercial Grade, Accessories, General Purpose AC, Wallplate Screw, 6/32 Brass
Image of HBL7341 Switches and Lighting Controls, Industrial/Commercial Grade, Accessories, General Purpose AC, Wallplate Screw, 6/32 Brass

Switches and Lighting Controls, Industrial/Commercial Grade, Accessories, General Purpose AC, Wallplate Screw, 6/32 Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7341

Industrial/Commercial Grade, General Purpose AC, Wallplate Screw, 6/32 Brass

  • Industrial/Commercial GradeGeneral Purpose AC
  • Wallplate Screw

Standard Product

General

Application

Sensor Mounting

Catalog Number

HBL7341

Color

Construction

Fabricated

Item Type

Wallplate Screw

Material

Brass

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

Screws

Type

Accessories

UPC

783585809311

Dimensions

Display Size

6/32 x 1/2"

Weight

0.2 lb

Logistics

Carton Quantity

100