WBP_SP2G_PRODIMAGE
WBP_SP2G_PRODIMAGE
Discontinued

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) Toggles, Standard Size, Gray Painted Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SP2G

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) Toggles, Standard Size, Gray Painted Steel.

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Color
Gray
Construction
Stamped
Cutout
2) Toggle
EU RoHS Indicator
No
Item Type
Screw Mount
Material
Steel
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
Orientation
Vertical Mount
Series
Accessory
Size
Standard
Style
2-Toggle
Type
Toggle
UPC
883778115240

Dimensions

Display Size
Standard Sized
Thickness
0.03

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads