HUBBELL
3-Gang Metal Wallplate, Maxi, 3-Decorator, White Textured
Image of WRTW-RRR 3-Gang Metal Wallplate, Maxi, 3-Decorator, White Textured

3-Gang Metal Wallplate, Maxi, 3-Decorator, White Textured

Brand: TayMac

Catalog ID: WRTW-RRR

3-Gang Metal Wallplate, Maxi, 3-Decorator, White Textured

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WRTW-RRR

Color

White

Finish Type

Textured

Material

Metal

Number of Gang(s)

3-Gang

Size

Maxi/Princess

Style

3-Decorator/Rocker

UPC

092326181358

Dimensions

Dimensions

0.15 in x 6.375 in x 5.01 in

Height

5.01 in

Length

0.15 in

Package Height

4.76 in

Package Length

6.65 in

Package Weight

2.249 lb

Package Width

2.13 in

Size

Maxi/Princess

Weight

0.214 lb

Width

6.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

3000