HUBBELL
WBP_hbl6187_PRODIMAGE
WBP_hbl6187_PRODIMAGE

Wallplates and Boxes, Device Accessories, 1-Gang, Angled Weather Shield, Duplex, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL6187

1-Gang Angled Weather Shield, Duplex

Standard Product

Product details

General

Catalog Number

HBL6187

Color

Construction

Cast

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

No Devices

OEM Brand Name

Hubbell Wiring Device-Kellems

Size

Standard

Style

Locking Plate

Type

Specialty

UPC

783585809243

Dimensions

Display Size

1-Gang

Certifications And Compliance

Industry Standard(s)

CSA Certfied

Logistics

Carton Quantity

10