HUBBELL
ALLUREĀ® Series Insert for LevitonĀ® Series GFCI, White
Image of A54W ALLUREĀ® Series Insert for LevitonĀ® Series GFCI, White

ALLUREĀ® Series Insert for LevitonĀ® Series GFCI, White

Brand: TayMac

Catalog ID: A54W

Collection name: ALLUREĀ®

ALLUREĀ® Insert for LevitonĀ® GFCI, White

  • Use one plate with different inserts to fit any combination of outlet or switch.
  • Quick and easy to install in under a minute with no electrical work.
  • Saves time and money by covering existing devices instead of replacing them.
  • Polycarbonate material resists wear and tear.

General

Catalog Number

A54W

Color

White

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

Series

ALLUREĀ® LevitonĀ® Series

Style

GFCI

Sub Brand

ALLUREĀ®

UPC

092326711159

Dimensions

Dimensions

0.24 in x 1.81 in x 3.71 in

Height

3.71 in

Length

0.24 in

Package Height

6.42 in

Package Length

2.91 in

Package Weight

0.093 lb

Package Width

1.5 in

Weight

0.031 lb

Width

1.81 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

240

Minimum Pack Quantity

3

Pallet Quantity

6480