HUBBELL
Wall Plate, 2 Gang, 2 Decorator/Style Line, with Labels, White
Image of IMFP2W Wall Plate, 2 Gang, 2 Decorator/Style Line, with Labels, White

Wall Plate, 2 Gang, 2 Decorator/Style Line, with Labels, White

Brand: Hubbell Premise Wiring

Catalog ID: IMFP2W

Wall Plate, 2 Gang, 2 Decorator/Style Line, with Labels, White

  • 2 Gang
  • 2 Decorator/Style Line
  • with Labels
  • White

Decorator Opening

General

Application

2-Gang, With labels

Catalog Number

IMFP2W

Color

White

Construction

Molded

Construction Material - Main

ABS

Cutout

2) Decorator

EU RoHS Indicator

Contact Manufacturer

Mounting Type

Mounting Screws

Orientation

Vertical/Horizontal Mount

Size

2-Gang

Sub Brand

iStation

Type

Decorator Frame

UPC

662620616360

Dimensions

Size

2-Gang

Thickness

0.15

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

TIA 568-C

Configuration

Orientation

Vertical/Horizontal Mount

Logistics

Carton Quantity

10