Brand: Hubbell Wiring Device-Kellems
Catalog ID: P11I
Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.
Application
Catalog Number
P11I
Color
Ivory
Cutout
406" Opening
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
1-Gang
Orientation
Vertical
Size
Standard
Style
1- 406" Opening
Type
406" Opening
UPC
883778310775
Dimensions
4.63 in x 2.88 in x 0.25 in
Height
0.25 in
Length
4.63 in
Width
2.88 in
Nema Color
Ivory
Certification - cULus
Yes
UL File Number
UL 94 V2
Carton Quantity
25
Pallet Quantity
18200