HUBBELL
Image of NPJ7R Wallplates, Nylon, Mid-Sized, 1-Gang, 1) 1.40" Opening, Red
Discontinued

Wallplates, Nylon, Mid-Sized, 1-Gang, 1) 1.40" Opening, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NPJ7R

Wallplates, Nylon, Mid-Sized, 1-Gang, 1) 1.40" Opening, Red

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material
  • 1-Single 1.40 in. (35.6) Diameter Opening