HUBBELL
Image of NPJ703BK Wallplates, Nylon, Mid-Sized, 2-Gang, 1) 2.15" Opening, Black
Discontinued

Wallplates, Nylon, Mid-Sized, 2-Gang, 1) 2.15" Opening, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NPJ703BK

Wallplates, Nylon, Mid-Sized, 2-Gang, 1) 2.15" Opening, Black

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place
  • 1-Single 2.16 in. (54.9) Diameter Opening