HUBBELL
Wallplates, Nylon, Mid-Sized, 2-Gang, 1) Duplex, 1) Toggle, Almond
Image of NPJ18AL Wallplates, Nylon, Mid-Sized, 2-Gang, 1) Duplex, 1) Toggle, Almond
Discontinued

Wallplates, Nylon, Mid-Sized, 2-Gang, 1) Duplex, 1) Toggle, Almond

Brand: Bryant

Catalog ID: NPJ18AL

Wallplates, Nylon, Mid-Sized, 2-Gang, 1) Duplex, 1) Toggle, Almond

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NPJ18AL

Color

Almond

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Mid-Size

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Toggle, Duplex
  • Plate Type - 2-Gang

Style

1-Toggle, 1-Duplex

Type

Combination

UPC

883778118098

Dimensions

Size

Mid-Size

Thickness

0.06

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

25