
Brand: Bryant
Catalog ID: NP1OW
Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
NP1OW
Color
Office White
EU RoHS Indicator
Yes
Item Type
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Operating Temperature
-40°Cto 85 °C
Orientation
Vertical Mount
Size
Standard
Specifications
Style
1-Toggle
Type
Toggle
UPC
883778101663
Dimensions
4.62 in x 2.87 in x 0.25 in
Height
0.25 in
Length
4.62 in
Size
Standard
Thickness
0.25
Weight
0.05 lb
Width
2.87 in
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Operating Temperature
-40°Cto 85 °C
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Carton Quantity
25