HUBBELL
Image of NP3GY Wallplates and Box Covers, Wallplate, Nylon, 3-Gang, 3) Toggle, Gray
Image of NP3GY Wallplates and Box Covers, Wallplate, Nylon, 3-Gang, 3) Toggle, Gray
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 3-Gang, 3) Toggle, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NP3GY

3-Gang Wallplate, Three Toggle

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material
  • Smooth, easy to clean finish

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP3GY

Color

Gray

Construction

Molded

Cutout

3) Toggle

EU RoHS Indicator

Yes

Item Type

Toggle Switch Plate

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

3-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

-40°Cto 85 °C

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Mounting Screws - Steel painted, slotted head
  • Plate Material - Nylon
  • Plate Openings - Toggle switch
  • Plate Type - 3-Gang

Style

3-Toggle

Type

Toggle

UPC

883778101786

Dimensions

Dimensions

4.62 in x 6.5 in x 0.25 in

Display Size

Standard Sized

Height

0.25 in

Length

4.62 in

Thickness

0.25

Weight

0.15 lb

Width

6.5 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10