WBP_NP7I_PRODIMAGE
WBP_NP7I_PRODIMAGE
WBP_NPJ7I_side-L_PRODIMAGE
WBP_NPJ7I_back_PRODIMAGE
+1
WBP_NPJ7I_side-R_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 1-Gang, 1) 1.40" Opening, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NPJ7I

1-Gang Mid-Size Wallplate, One 1.40" Opening.

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material
  • 1-Single 1.40" (35.6) Diameter Opening

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
Construction
Molded
Cutout
1) 1.40" Opening
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Size
Mid-Size
Style
1-Single - 1.40 in. Hole
Type
Single
UPC
883778107825

Dimensions

Display Size
Mid-Sized
Thickness
0.06

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25