WBP_NP2LA_PRODIMAGE
WBP_NP2LA_PRODIMAGE
WBP_NPJ2LA_side-L_PRODIMAGE
WBP_NPJ2LA_back_PRODIMAGE
+1
WBP_NPJ2LA_front_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 2-Gang, 2)Toggle, Light Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NPJ2LA

Double Mid-Size Wallplate, Two Toggle.

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material
  • Smooth, easy to clean finish

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
Construction
Molded
Cutout
2) Toggle
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
Orientation
Vertical Mount
Size
Mid-Size
Style
2-Toggle
Type
Toggle
UPC
883778118302

Dimensions

Display Size
Mid-Sized
Thickness
0.06

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
25