

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HPS1347GY
Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
HPS1347GY
Color
Gray
Construction
Molded
Cutout
1) Decorator
EU RoHS Indicator
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Orientation
Vertical Mount
Size
Standard
Specifications
Style
347 Volt
Type
Decorator
UPC
783585800721
Display Size
Standard Sized
Size
Standard
Thickness
0.06
Weight
0.05 lb
EU RoHS Indicator
Industry Standard(s)
UL Listed
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Carton Quantity
25