HUBBELL
WBP_NPJJ1I_PRODIMAGE
WBP_NPJJ1I_PRODIMAGE
WBP_NPJJ1I_side-L_PRODIMAGE
WBP_NPJJ1I_back_PRODIMAGE
WBP_NPJJ1I_side-R_PRODIMAGE

Wallplates and Box Covers, Wallplates, Nylon, 1-Gang, Jumbo, Toggle Opening, Ivory

Brand:

Bryant

Catalog ID:

NPJJ1I

Wallplates and Box Covers, Wallplates,Nylon, 1-Gang, Jumbo, Toggle Opening, Ivory

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material

Product details

General

Catalog Number

NPJJ1I

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Material

Nylon

Number of Gang(s)

1-Gang

Size

Mid-Size

Style

1-Toggle

Type

Toggle

UPC

883778306686

Logistics

Carton Quantity

25

Resources and downloads