HUBBELL
Wallplates and Box Covers, Wallplates, Nylon, 2-Gang, Jumbo, 2) Toggle Openings, Light Almond
Image of NPJJ2LA Wallplates and Box Covers, Wallplates, Nylon, 2-Gang, Jumbo, 2) Toggle Openings, Light Almond

Wallplates and Box Covers, Wallplates, Nylon, 2-Gang, Jumbo, 2) Toggle Openings, Light Almond

Brand: Bryant

Catalog ID: NPJJ2LA

Wallplates and Box Covers, Wallplates,Nylon, 2-Gang, Jumbo, 2) Toggle Openings, Light Almond

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material

General

Catalog Number

NPJJ2LA

Color

Light Almond

EU RoHS Indicator

Contact Manufacturer

Material

Nylon

Number of Gang(s)

2-Gang

Size

Mid-Size

Style

2-Toggle

Type

Toggle

UPC

883778306754

Dimensions

Size

Mid-Size

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

200