HUBBELL
Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) Duplex Opening, Standard Size, Gray Polycarbonate, Box Mount
Image of HBL5221 Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) Duplex Opening, Standard Size, Gray Polycarbonate, Box Mount
Buy America(n) Qualified

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) Duplex Opening, Standard Size, Gray Polycarbonate, Box Mount

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5221

Twist-Lock® Devices, Weatherproof Covers, Accessories for Duplex Receptacles, Gray thermoplastic, vertical FS/FD box mount, corrosion resistant

  • 1-Gang
  • 1) Duplex Opening
  • Standard Size

Standard Product

General

Application

Duplex Opening

Catalog Number

HBL5221

Color

Gray

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

-40°C to 85 °C

Orientation

Vertical Mount

Series

Accessory

Specifications

  • Gasket - Neoprene
  • Material - Thermoplastic
  • Spring - Stainless Steel

Style

Vertical Mount Duplex

Type

Covers

UPC

783585809151

Dimensions

Dimensions

4.56 in x 2.89 in x 1.08 in

Display Size

1-Gang

Height

1.08 in

Length

4.56 in

Weight

0.25 lb

Width

2.89 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

-40°C to 85 °C

Configuration

Knockouts

None

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Orientation

Vertical Mount

Logistics

Carton Quantity

10

Pallet Quantity

910