HUBBELL
Wallplates and Boxes, Weatherproof Covers, 1-Gang, For Large Flanged Devices, Standard Size, Reinforced thermoplastic polyester
Image of WP2 Wallplates and Boxes, Weatherproof Covers, 1-Gang, For Large Flanged Devices, Standard Size, Reinforced thermoplastic polyester
Buy America(n) Qualified

Wallplates and Boxes, Weatherproof Covers, 1-Gang, For Large Flanged Devices, Standard Size, Reinforced thermoplastic polyester

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WP2

Wallplates and Boxes, Weatherproof Covers, 1-Gang, For Large Flanged Devices, Standard Size, Reinforced thermoplastic polyester

  • Gray thermoplastic, corrosion resistant
  • Weatherproof Plate for Flanged Inlets and Flanged Receptacles

Standard Product

General

Catalog Number

WP2

Color

Gray

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material

Polyester, Thermoplastic Reinforced (RTP)

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Gasket - Neoprene
  • Hinge Pin - Stainless steel
  • Material - RTP
  • Spring - Stainless steel

Style

For Flanged Inlets & Flanged Receptacles

Type

Covers

UPC

783585392288

Dimensions

Dimensions

4.56 in x 1.29 in x 2.84 in

Display Size

1-Gang

Height

2.84 in

Length

4.56 in

Weight

0.3 lb

Width

1.29 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Knockouts

None

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10

Pallet Quantity

1440