WBP_WP8H_PRODIMAGE
WBP_WP8H_PRODIMAGE
Discontinued

Wallplates and Boxes, Weatherproof Covers, 1-Gang, Duplex Opening, Cast Aluminum, Horizontal

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WP8H

Weatherproof Commercial Grade Horizontal 1-Gang Duplex Cover, Cast Aluminum.

Product details

General

Color
Aluminum
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Cast
Number of Gang(s)
2-Gang
Style
Horizontal Mount Duplex
Type
Covers
UPC
783585148854

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10