HUBBELL
Wallplates and Boxes, Weatherproof Covers, 1- Gang, For Small Flanged Devices, Standard Size, Cast Aluminum
Image of WPC1 Wallplates and Boxes, Weatherproof Covers, 1- Gang, For Small Flanged Devices, Standard Size, Cast Aluminum

Wallplates and Boxes, Weatherproof Covers, 1- Gang, For Small Flanged Devices, Standard Size, Cast Aluminum

Brand: Bryant

Catalog ID: WPC1

Wallplates and Boxes, Weatherproof Covers, 1- Gang, For Small Flanged Devices, Standard Size, Cast Aluminum

  • 1- Gang
  • For Small Flanged Devices
  • Standard Size
  • Cast Aluminum

Standard Product

General

Application

Flanged Devices

Catalog Number

WPC1

EU RoHS Indicator

No

Item Type

Knockouts

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

Size 1 Inlets

OEM Brand Name

Hubbell Bryant

Size

Standard

Style

For 15A Locking Flanged Equipment Devices

Type

Weatherproof Covers

UPC

781786001565

Dimensions

Size

Standard

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Knockouts

Number Of Outlets

Size 1 Inlets