HUBBELL
Wall Plates and Covers, Weatherproof Cover, 1-Gang, 1) Toggle, PBT, Gray
Image of HBL5201 Wall Plates and Covers, Weatherproof Cover, 1-Gang, 1) Toggle, PBT, Gray

Wall Plates and Covers, Weatherproof Cover, 1-Gang, 1) Toggle, PBT, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5201

Wall Plates and Covers, Weatherproof Cover, 1-Gang, 1) Toggle, PBT, Gray

  • Weatherproof for outdoor use
  • Rated for use in damp and wet locations with cover closed
  • Vertical 4 screw box mount
  • Marine Drip Proof

General

Catalog Number

HBL5201

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Thermoplastic

Number of Gang(s)

1-Gang

Specifications

Material - Thermoplastic

Style

Vertical Mount Toggle

Type

Covers

UPC

783585197975

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • No Drawing
  • UL Listed

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10