HUBBELL
Aluminum Ladder Tray Section, NEMA VE1, 9" rung spacing, NEMA Load Class 12B, 6" Height, 18" Width, 12' Length
Image of LTB618 Aluminum Ladder Tray Section, NEMA VE1, 9" rung spacing, NEMA Load Class 12B, 6" Height, 18" Width, 12' Length
Buy America(n) Qualified

Aluminum Ladder Tray Section, NEMA VE1, 9" rung spacing, NEMA Load Class 12B, 6" Height, 18" Width, 12' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LTB618

Aluminum Ladder Tray Section, NEMA VE1, 9" rung spacing,NEMA Load Class 12B, 6" Height, 18" Width, 12' Length

  • Listed to NEMA VE 1 to allow for maxium spans and weight loading
  • For use indoors and also outside in harsh environments
  • Rungs are welded to stringers for strength and continuity

General

Application

Straight Sections

Catalog Number

LTB618

Construction

UPC

783585597928

Dimensions

Cubic Capacity

648 cu.in

Depth

6 in

Dimensions

12 ft x 18 in x 6 in

Height

6 in

Length

12 ft

Width

18 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Industry Standard(s)

cULus, NEMA VE1

Nema Rating

12B

Logistics

Carton Quantity

1